
Energy meters, Accessories, Accessories for energy meters, calculators and flow sensors
187F3393
Supercal 5
187F3393
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Description | Accessories for energy meters, calculators and flow sensors |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| For product type | Supercal 5 |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | Pulse cable PVC RVVP 2*0.3-5.9 300/300V |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.7 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.7 Kilogram |