
Energy meters, Accessories, Accessories for energy meters, calculators and flow sensors
087H0118
Generic across portfolio
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Energy meters
087H0118
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size | 1/2 in |
| Connection types | Internal thread |
| Description | Accessories for energy meters, calculators and flow sensors |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 15 mm |
| For product type | Generic across portfolio |
| Material Description | ball valve DN15 - for direct sensor,12pc |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Packing quantity | 12 |
| Pressure nominal [bar] | 25 bar |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b596b62d-6618-4c6c-844d-f8fcb6a55db6 |
| SCIP dossier product name | ACC. and Service Kits HM - ball valve DN15-25 |
| Type of accessories | Fittings PN25 130°C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.215 Kilogram |
| Net weight | 0.202 Kilogram |
| Volume | 0.453 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104061405 |
| Proposition 65 | Cancer and Reproductive Harm |