
Thermostats, DEVIreg™ 233, Sensor type: Floor
140F1020
Temperature - floor [°C]: 5 - 45, Display type: NO DISPLAY
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermostats
Recommended replacement: 140F1170
140F1020
Product specifications
Characteristic | Value |
|---|---|
| 2-pole switch | No |
| Ambient temperature [°C] [max] | 40 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Application | Floor heating |
| Approval | CE |
| Ball pressure test temperature [°C] | 75 °C |
| CE evaluated | Yes |
| Certification company | CE |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9010 |
| Contains batteries | No |
| Depth [mm] | 31 mm |
| Description | DEVIreg 233 |
| DG Indicator Profile | Not relevant for dangerous goods |
| DIN mounting | No |
| Display type | No display |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Element IP Class | 41 |
| EU RoHS compliance | Yes |
| Frost protection [°C] | 5 °C |
| Height [mm] | 71 mm |
| Hysteresis (+/-) | 0.40 |
| In scope of WEEE | Yes |
| Indicator type | LED |
| Inductive load | cos φ= 0.3 max 1A |
| Material Description | DEVIreg 233 w. floor sensor |
| Package depth [mm] | 140 mm |
| Package height [mm] | 85 mm |
Characteristic | Value |
|---|---|
| Package width [mm] | 95 mm |
| Pollution degree | 2 |
| Product description | DEVIreg™ 233 |
| Product group | Thermostats |
| Product line | 21 |
| Product Type | DEVIreg™ 233 |
| REACH Candidate List substances | No |
| Regulation type | Hysteresis |
| Relay switch | 1-pole |
| Resistive load max [A] | 13 A |
| Scale Setting | 0 - 6 |
| Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
| Sensor type | Floor |
| Standby power consumption [W] [Max] | 1.70 W |
| Storage temperature [°C] [Max] | 65 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 220 V |
| Temperature - floor [°C] [Max] | 45 °C |
| Temperature - floor [°C] [Min] | 5 °C |
| Terminal cable size max [mm²] | 2 x 2.5 |
| UL evaluated | No |
| UNSPSC CODE | 41112209 |
| Warranty [Year] | 2 |
| Warranty type | 2-year product warranty |
| Width [mm] | 44.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.219 Kilogram |
| Net weight | 0.217 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.131 Liter |
| EAN/UPC | 5703466208984 |