
Heating Mats, DEVIheat™ 90S, 90 W/m², 35.25 m², Supply voltage [V] AC: 230
140F0399
Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 70.5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIheat™
140F0399
Product specifications
Characteristic | Value |
|---|---|
| Application | Sport fields |
| Approval | CE |
| Cable diameter [mm] | 2.5 mm |
| Cable resistance [Ohm] | 16.3000 Ohm |
| Cable screen | Copper braid |
| Cable type | Single conductor |
| CE evaluated | Yes |
| Certification company | CE |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 1 |
| Cold lead length [m] | 24.0 m |
| Cold lead quantity | 2 |
| Cold lead size [mm²] | 2.5 mm² |
| Cold lead type | DSWA |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 35.25 m² |
| Deformation strength [N] | 600 N |
| Description | DEVIheat Sport 90S 3245W 230V 70.5m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flame retardant | Yes |
Characteristic | Value |
|---|---|
| Heating output [W] | 3245 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Mat length [m] | 70.50 m |
| Mat output [W/m²] | 90 W/m² |
| Mat width [m] | 0.5 m |
| Material Description | DEVIheat Sport 90S 0,5x70,5m 230V 3245W |
| Non operating temperature [°C] [Max] | 80 °C |
| Operating temperature [°C] [max] | 70 °C |
| Outer sheath | PVDF |
| Outer sheath colour | Red |
| Product description | DEVImat™ DSVF-90 |
| Product group | Heating Mats |
| Product line | 21 |
| Product Type | DEVIheat™ 90S |
| Pulling strength [N] | 120 N |
| REACH Candidate List substances | No |
| Set accessories | No |
| Supply voltage [V] AC | 230 V |
| Thickness [mm] | 2.5 mm |
| UL evaluated | No |
| UNSPSC CODE | 40101830 |
| UV Protected | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.1 Kilogram |
| Net weight | 10 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466217344 |