
Heating Mats, DEVIdry™, 55 W/m², 5.00 m², Supply voltage [V] AC: 230
89300008
Cable type: Single conductor, Set accessories: No, Mat width [m]: 1, Mat length [m]: 5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Heating mats
89300008
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable resistance [Ohm] | 219.0000 Ohm |
| Cable type | Single conductor |
| CE evaluated | Yes |
| Certification company | CE |
| China RoHS compliance | Out of scope |
| Cold lead | No |
| Contains batteries | No |
| Coverage area [m²] | 5.00 m² |
| Current [A] [Max] | 10.0 A |
| Cut to length | No |
| Description | DEVIdry 55 5m² 242W 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Heating output [W] | 242 W |
| Heating principle | Serial resistive |
| In scope of WEEE | Yes |
| Insulation material | PP-Foam |
| Mat length [m] | 5.00 m |
Characteristic | Value |
|---|---|
| Mat output [W/m²] | 55 W/m² |
| Mat width [m] | 1.0 m |
| Material Description | DEVIdry 55 5m² 242W 230V |
| Package depth [mm] | 1050 mm |
| Package height [mm] | 250 mm |
| Package width [mm] | 250 mm |
| Product description | DEVIdry™ 55 |
| Product group | Heating Mats |
| Product line | 21 |
| Product Type | DEVIdry™ |
| REACH Candidate List substances | No |
| Set accessories | No |
| Sound reduction [dB] | 17 dB |
| Supply voltage [V] AC | 230 V |
| Thermal resistance [W/m²K] | 8 Btu/h-ft²Â°F |
| Thickness [mm] | 8.00 mm |
| UL evaluated | Out of scope |
| UNSPSC CODE | 40101830 |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
| Width [mm] | 1000.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.05 Kilogram |
| Net weight | 6.98 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 65.625 Liter |
| EAN/UPC | 5703466177853 |