Danfoss logo
DEVIdry 100 89300028

Heating Mats, ECdry, 55 W/m², 2.00 m², Supply voltage [V] AC: 230

088L0140

Cable type: Single conductor, Set accessories: No, Mat width [m]: 1, Mat length [m]: 2
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Heating mats

Product specifications

Characteristic
Value
ApplicationFloor heating
ApprovalCE
Cable resistance [Ohm]687.0000 Ohm
Cable typeSingle conductor
CE evaluatedYes
Certification companyIntertek Semko
China RoHS complianceYes
Cold leadNo
Contains batteriesNo
Coverage area [m²]2.00 m²
Current [A] [Max]10.0 A
Cut to lengthNo
DescriptionECdry 55 77W 230V 2m²
DG Indicator ProfileNot relevant for dangerous goods
EEE category4 large equipment (any external dimension > 50 cm)
Element IP ClassIPX7
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Heating output [W]77 W
Heating principleSerial resistive
In scope of WEEEYes
Installation height [mm] [Min]8 mm
Characteristic
Value
Insulation materialPP-Foam
Mat length [m]2.00 m
Mat output [W/m²]55 W/m²
Mat width [m]1.0 m
Material DescriptionDanfoss ECdry 55 77W 230V 2m²
Package depth [mm]1050 mm
Package width [mm]180 mm
Product descriptionECdry 55
Product groupHeating Mats
Product line21
Product TypeECdry
Set accessoriesNo
Sound reduction [dB]17 dB
Supply voltage [V] AC230 V
Thermal resistance [W/m²K]8 Btu/h-ft²Â°F
Thickness [mm]8.00 mm
UL evaluatedNo
UNSPSC CODE40101830
Warranty [Year]5
Warranty type5-year product warranty
Width [mm]100.00 mm

General specifications

Characteristic
Value
Gross weight3.353 Kilogram
Net weight3.32 Kilogram
Characteristic
Value
Volume34.02 Liter
EAN/UPC5703466238196