BOCK, Miscellaneous, Cable
097B52363
Compressors spare parts, Legacy BOCK ID: 52363
097B52363
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 52363 |
Characteristic | Value |
|---|---|
| Material Description | Power cable oil level reg. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Cable |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 154 Gram |
| Net weight | 154 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162969380 |