BOCK, Miscellaneous, Field
097B07634
Compressors spare parts, Magnetic field 24V- with cable, Legacy BOCK ID: 07634
097B07634
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Magnetic field 24V- with cable |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07634 |
| Material Description | Magnetic field 24V- with cable |
Characteristic | Value |
|---|---|
| Power supply | 24V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Field |
| voltage of component | 24V DC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.1 Kilogram |
| Net weight | 3.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162585221 |