BOCK, Miscellaneous, Key
097B05672
Compressors spare parts, Woodruff key A5x6,5 DIN 6888, Legacy BOCK ID: 05672
097B05672
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Woodruff key A5x6,5 DIN 6888 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05672 |
Characteristic | Value |
|---|---|
| Material Description | Woodruff key A5x6,5 DIN 6888 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Key |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.9 Gram |
| Net weight | 2.9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590492 |