BOCK, Miscellaneous, Spring
097B05188
Compressors spare parts, Pressure spring-shaft seal, Legacy BOCK ID: 05188
097B05188
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK40FK50 |
| Contains batteries | No |
| Description | Pressure spring-shaft seal |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 05188 |
| Material Description | Pressure spring-shaft seal |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Spring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 41.7 Gram |
| Net weight | 41.7 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893265 |