
Oil Burner Controls, OBC 80 Series, Number of stages: 2, Industrial pack
057H8803
OBC 82.11 OEM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
057H8803
Product specifications
Characteristic | Value |
|---|---|
| 1 or 2 stage | 2 |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | OBC 82.11 OEM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| EU RoHS exemption clause | No |
| Material Description | Oil burner control 82.11 ( 100 pcs ) |
| Number of stages | 2 |
| Packing format | Industrial pack |
| Postignition time [s] | 20 " |
| Postpurge time [s] | 0 " |
Characteristic | Value |
|---|---|
| Preignition time [s] | 6 " |
| Prepurge time [s] | 6 " |
| Product group | Oil Burner Controls |
| Product line | 02 |
| Product Type | OBC 80 Series |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Safety time [s] | 10 " |
| Supply voltage [V] | 230.0 V |
| Supply voltage [V] AC [max] | 253 V |
| Supply voltage [V] AC [min] | 195 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.145 Kilogram |
| Net weight | 0.143 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.768 Liter |
| EAN/UPC | 5702425122576 |