
Ignition Units, EBI4 LP 1P, Secondary peak voltage [kV]: 12, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Standard
052F4253
EBI4 LP 1P STD. IGNITION UNIT 230 V OEM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Ignition units
Recommended replacement: 052F4236
052F4253
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 30 °C |
| Ambient temperature [°C] [min] | -10 °C |
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | EBI4 LP 1P STD. IGNITION UNIT 230 V OEM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c)7(c)-I |
| Grade of enclosure primary | IP40 |
| Housing | Standard |
| Main fuse [A] [Min] | 10 A |
| Material Description | Del - Ignition unit EBI4 LP1P |
| Packing format | Industrial pack |
| Power consumption [VA] | 60.0 VA |
| Primary current [A] | 0.25 A |
Characteristic | Value |
|---|---|
| Primary frequency [Hz] | 50/60 |
| Product group | Ignition Units |
| Product line | 02 |
| Product Type | EBI4 LP 1P |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 27c02f0b-4bf3-4159-b23b-0589ec23470c |
| SCIP dossier product name | Ignition unit EBI4 1P |
| Secondary connection, short circuit current [mA] | 30 mA |
| Secondary peak voltage [kV] | 12 |
| Storage temperature [°C] [Max] | 85 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 255 V |
| Supply voltage [V] AC [min] | 187 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.239 Kilogram |
| Net weight | 0.234 Kilogram |
| Volume | 0.281 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425077876 |
| Proposition 65 | Cancer and Reproductive Harm |