
Ignition Units, EBI4 M, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Standard
052F4265
EBI4 M STD. STD. IGNITION UNIT 230 V OEM
052F4265
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 60 °C |
| Ambient temperature [°C] [min] | -10 °C |
| Approval | CEUKCA |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | EBI4 M STD. STD. IGNITION UNIT 230 V OEM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c)7(c)-I |
| Grade of enclosure primary | IP40 |
| Housing | Standard |
| Main fuse [A] [Min] | 10 A |
| Material Description | Ignition unit EBI4 M (HOVAL) |
| Packing format | Industrial pack |
| Power consumption [VA] | 60.0 VA |
| Primary current [A] | 0.25 A |
Characteristic | Value |
|---|---|
| Primary frequency [Hz] | 50/60 |
| Product group | Ignition Units |
| Product line | 02 |
| Product Type | EBI4 M |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 27c02f0b-4bf3-4159-b23b-0589ec23470c |
| SCIP dossier product name | Ignition unit EBI4 1P |
| Secondary connection, short circuit current [mA] | 40 mA |
| Secondary peak voltage [kV] | 2 x 7.5 |
| Storage temperature [°C] [Max] | 85 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 255 V |
| Supply voltage [V] AC [min] | 187 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.249 Kilogram |
| Net weight | 0.236 Kilogram |
| Volume | 0.283 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425120602 |
| Proposition 65 | Cancer and Reproductive Harm |