
MOTOR CABLE BFPM WITH FERRITE (1250 MM)
071N4214
MOTOR CABLE BFPM WITH FERRITE (1250 MM)
071N4214
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | MOTOR CABLE BFPM WITH FERRITE (1250 MM) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | Motor Cable, BFMP |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for BFPM |
| REACH Candidate List substances | No |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.105 Kilogram |
| Net weight | 0.073 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.274 Liter |
| EAN/UPC | 5702424049560 |