
BUSH 32 → 54 mm W. SPEC. FLANGE.
071N1059
BUSH 32 → 54 mm W. SPEC. FLANGE.
071N1059
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | BUSH 32 → 54 mm W. SPEC. FLANGE. |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Flange, reservedelssæt |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for BFP |
| Quantity per packing format | 96 pc |
| REACH Candidate List substances | No |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.166 Kilogram |
| Net weight | 0.165 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.185 Liter |
| EAN/UPC | 5702425051609 |