
BUSH 32 → 54 mm W. FLANGE BFPH
071B0012
BUSH 32 → 54 mm W. FLANGE BFPH
071B0012
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 80 °C |
| Ambient temperature [°C] [min] | -10 °C |
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Content | Screws, bush and flange. |
| Description | BUSH 32 → 54 mm W. FLANGE BFPH |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Screws and Bush |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for BFP |
| Quantity per packing format | 96 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 392e4abd-87f0-4215-8bec-154146582d4b |
| SCIP dossier product name | Screws and Bush |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.168 Kilogram |
| Net weight | 0.167 Kilogram |
| Volume | 0.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425000744 |
| Proposition 65 | Cancer and Reproductive Harm |