
G1/4 RSH nozzle port adapter
070-0042
G1/4 RSH nozzle port adapter
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for burner components
070-0042
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | G1/4 RSH nozzle port adapter |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Del - Service RSH Adapter |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for RS |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Storage temperature [°C] [Max] | 125 °C |
| Storage temperature [°C] [Min] | -25 °C |
| UL evaluated | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 52 Gram |
| Net weight | 48 Gram |
| Volume | 0.096 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424221744 |
| Proposition 65 | No significant risk |