
BASEPART TYPE BHB FOR BURNER CONTROL
057H7210
BASEPART TYPE BHB FOR BURNER CONTROL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for burner components
057H7210
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUL |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | BASEPART TYPE BHB FOR BURNER CONTROL |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | Basepart for BHO, multipack |
| Packing format | Multi pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for Oil Burner Controls |
| Quantity per packing format | 72 pc |
| REACH Candidate List substances | No |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.072 Kilogram |
| Net weight | 0.071 Kilogram |
| Volume | 0.109 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425041136 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |