
CABLE FOR UV L=400 OEM
057H1241
CABLE FOR UV L=400 OEM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for burner components
057H1241
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Cable length [mm] | 400 mm |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | CABLE FOR UV L=400 OEM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | Cable for UV L400mm 100 pcs |
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for Photo Units |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| UL evaluated | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.037 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.26 Liter |
| EAN/UPC | 5702425081019 |