DSV 15
2469+023
Used for product: DSV 15, Packing format: Multi pack, Quantity per packing format: 20
2469+023
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | NIPPLES+GASKET ND15/ND20 - DSV15/SFA15 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Nipples/gasket |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Nipple and gasket set |
| Used for product | DSV 15 |
| Used for product comments | ND15/ND20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.694 Kilogram |
| Net weight | 0.658 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.562 Liter |
| EAN/UPC | 5702428203913 |