
Repair kit, Gaskets
2453+035
Used for product: REG 3-10; SRV 3-10
2453+035
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REPAIR KIT REG/SRV 3-10 No 1 (GASKETS) |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Gaskets |
| Used for product | REG 3-10SRV 3-10 |
| Used for product comments | For cone no. 1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.044 Kilogram |
| Net weight | 0.04 Kilogram |
| Volume | 1.134 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428232388 |
| Proposition 65 | Cancer and Reproductive Harm |