FIA 250
148H3369
Used for product: FIA 250, Packing format: Single pack, Quantity per packing format: 1
148H3369
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | FIA-BAG 250 50my FILTER BAG |
| Packing format | Single pack |
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Filter element |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| Type designation | Filter bag |
| Used for product | FIA 250 |
| Used for product comments | 10 in 50 my |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Kilogram |
| Net weight | 1.6 Kilogram |
| Volume | 31.744 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255142720 |
| Proposition 65 | No significant risk |