
GPLX 125 Spare part complete gasket set
148G3433
Used for product: GPLX125
148G3433
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | GPLX 125 Spare part complete gasket set |
| Packing format | Multi pack |
| Parts Program name | T2/TE2 |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Gasket |
| Product Type | Seal kit |
| Quantity per packing format | 5 pc |
| Rated cap. cond. Range N [SI] | treceiver=0 ºC |
| REACH Candidate List substances | No |
| Type designation | Complete gasket set |
| Used for product | GPLX125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.242 Kilogram |
| Net weight | 0.176 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.788 Liter |
| EAN/UPC | 5702428284851 |