Inspection kit, Sealing parts
148B6950
Type designation: Sealing parts
148B6950
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Inspection Kit CHV-140B 100 |
| Packing format | Multi pack |
| Product group | SVL Flexline spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Inspection kit |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Type designation | Sealing parts |
| Used for product | CHV-140B 100 |
| Used for product comments | CHV-140B 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.011 Kilogram |
| Volume | 0.091 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162794517 |
| Proposition 65 | Cancer and Reproductive Harm |