
Overhaul kit, Top Complete
148B6857
Used for product: SVA-140B 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Recommended replacement: 148B6929
148B6857
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Overhaul Kit SVA-140B 100 |
| Packing format | Single pack |
| Product group | SVL Flexline spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Overhaul kit |
| Product Type | Overhaul kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Top Complete |
| Used for product | SVA-140B 100 |
| Used for product comments | SVA-140B 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17.7 Kilogram |
| Net weight | 14.15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 56.025 Liter |
| EAN/UPC | 5702424590789 |