
Spare Part Kit Seals STC 15-25 SET A
148B6454
Used for product: STC 15-25 SET A
148B6454
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare Part Kit Seals STC 15-25 SET A |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | STC spare parts |
| Product line | Industrial Refrigeration |
| Product name | Seal kit |
| Product Type | Seal kit |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | No |
| Type designation | Seals |
| Used for product | STC 15-25 SET A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.041 Kilogram |
| Net weight | 0.032 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.23 Liter |
| EAN/UPC | 5702428905541 |