Spare part
119F3804
Type designation: Spare part, Packing format: Industrial pack, Quantity per packing format: 104
119F3804
Product specifications
Characteristic | Value |
|---|---|
| Body material | Copper |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | RD Brazed tail assembly I/104 |
| Packing format | Industrial pack |
| Product group | Refrig. distributor spareparts |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Assembly fitting |
| Product Type | Ass'y fitting |
| Quantity per packing format | 104 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | e1534687-9129-4796-8151-656dd16d6529 |
| SCIP dossier product name | RD |
| Type designation | Spare part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.034 Kilogram |
| Net weight | 0.03 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428426954 |
| Proposition 65 | Cancer and Reproductive Harm |