Assembly fitting
119F0800
Packing format: Industrial pack, Quantity per packing format: 200
119F0800
Product specifications
Characteristic | Value |
|---|---|
| Body material | Brass |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | RD Gage Port Assembly I/200 |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Refrig. distributor spareparts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Assembly fitting |
| Product Type | Ass'y fitting |
| Quantity per packing format | 200 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.02 Kilogram |
| Net weight | 0.02 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428459464 |
| Proposition 65 | Cancer and Reproductive Harm |