SPARE PART
068F5179
Product type: SPARE PART, Repair kit
068F5179
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Orifice kit AKV 10P4 |
| Packing format | Multi pack |
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Type designation | Orifice kit AKV 10P4 |
| Used for product | AKV 10P |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 44.12 Gram |
| Net weight | 38.64 Gram |
| Volume | 0.076 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162786192 |
| Proposition 65 | Cancer and Reproductive Harm |