
Flange, Namur flange
042N4811
Flange, Type designation: Namur flange, Used for product: AV210B-H, Packing format: Multi pack, Quantity per packing format: 20
042N4811
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Namur flange |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | Accessory Namur Flange AV210B-H |
| Packing format | Multi pack |
| Product group | Ext. operat. valve accessories |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Flange |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Type designation | Namur flange |
| Used for product | AV210B-H |
| Used for product comments | Actuator ø50-110 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.04 Kilogram |
| Volume | 0.035 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428048651 |
| Proposition 65 | Cancer and Reproductive Harm |