
OUB4; OUB 1S; OUB1
040B2000
Used for product: OUB4; OUB 1S; OUB1, Packing format: Multi pack, Quantity per packing format: 80
040B2000
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Service Kit OUB |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Oil management accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Service kit |
| Quantity per packing format | 80 pc |
| REACH Candidate List substances | No |
| Type designation | Joint and gaskets |
| Used for product | OUB 1SOUB1OUB4 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.024 Kilogram |
| Net weight | 0.009 Kilogram |
| Volume | 0.186 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428437325 |
| Proposition 65 | No significant risk |