
1/2 in, OUB 1
040B0142
Connection size [in]: 1/2 in, Used for product: OUB 1
040B0142
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 1/2 in |
| Connection type | Solder, ODF |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Material Description | Nipple 1/2 in For OUB 1 |
| Packing format | Multi pack |
| Product group | Oil management accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Nipple |
| Product Type | Accessory |
| Quantity per packing format | 18 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234ze(E)R1270R134aR22R290R32R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR454AR454BR454CR455AR507AR513AR600R600a |
| SCIP dossier no. | e5c42d87-69d4-4ef1-8037-74c53d32c980 |
| SCIP dossier product name | Accessory for OUB |
| Type designation | Nipple |
| Used for product | OUB 1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.05 Kilogram |
| Net weight | 0.046 Kilogram |
| Volume | 0.045 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422002734 |
| Proposition 65 | Cancer and Reproductive Harm |