
Flange, 4 in, Butt weld
027N3042
Connection standard: ASME B 36.10M SCHEDULE 40, Material Spec.: Steel, Used for product: PML 80; PM 80; PMLX 80
027N3042
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 4 in |
| Connection size [mm] | 100 mm |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange design | Tongue |
| Flange form | Round |
Characteristic | Value |
|---|---|
| Flange version | 14.0 A |
| Material Description | Welding Flange set 4 in |
| Material Spec. | Steel |
| Packing format | Single pack |
| Parts included | 2 flanges |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Used for product | PM 80PML 80PMLX 80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.264 Kilogram |
| Net weight | 14.18 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.493 Liter |
| EAN/UPC | 5702428196741 |