
Repair kit, Needle Housing
027H8413
Used for product: ICSH-25
027H8413
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ICSH 25 Needle Housing - Repair Kit |
| Packing format | Single pack |
| Product group | ICM / ICS / ICLX spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 1 pc |
| Type designation | Needle Housing |
| Used for product | ICSH-25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.573 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.959 Liter |
| EAN/UPC | 5715162143872 |