Repair kit, Maintenance set B
027H7483
Used for product: ICM 125
027H7483
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ICM 125 Repair kit vers.2 |
| Packing format | Single pack |
| Product group | ICM / ICS / ICLX spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 1 pc |
| Type designation | Maintenance set B |
| Used for product | ICM 125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.65 Kilogram |
| Net weight | 0.975 Kilogram |
| Volume | 11.246 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255046974 |
| Proposition 65 | Cancer and Reproductive Harm |