Repair kit, Maintenance set B
027H7480
Used for product: ICM 125
027H7480
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ICM 125 Repair kit with peek nut |
| Packing format | Single pack |
| Product group | ICM / ICS / ICLX spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 1 pc |
| Type designation | Maintenance set B |
| Used for product | ICM 125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.24 Kilogram |
| Net weight | 0.894 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.034 Liter |
| EAN/UPC | 5715162483220 |