
Schrader valve, Spare part
009L5213
Type designation: Schrader valve, Packing format: Industrial pack, Quantity per packing format: 10
009L5213
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Spare Part Schrader Valve I/10 |
| Packing format | Industrial pack |
| Product group | BM/GBC valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Schrader valve |
Characteristic | Value |
|---|---|
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b4352dfe-bf57-4b30-8af3-01e0e8d03a9f |
| SCIP dossier product name | Spare Part Schrader Valve |
| Type designation | Schrader valve |
| Used for product | GBC 90bar V3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.003 Kilogram |
| Net weight | 0.002 Kilogram |
| Volume | 0.03 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162732298 |
| Proposition 65 | Cancer and Reproductive Harm |