Danfoss logo
Pilot operated servo valves-product-category

Pilot operated servo valves

ICS Flexline™ servo operated valves

Ready for the refrigerants of the future

The ICS pilot operated servo valves from Danfoss ICV Flexline™ platform are quick and simple to handle, install and service due to their low weight and compact design.

The ICS valves are ready for the refrigerants of the future, designed and tested to withstand a maximum working pressure of up to 65 bar (943 psi) in a media temperature range of –60 to +120°C [–76 to +248°F]. This makes them suitable for the natural refrigerant CO₂, ammonia and other future high pressure refrigerants.

The special V-port design in the ICS regulating cone enables the temperature set-point to be adjusted to a higher level, and a better COP, ultimately leading to energy savings.

The ICS is part of the ICV Flexline™ modular concept giving you a high degree of flexibility to create a valve that suits your requirements. The common valve body for ICS, ICM and ICLX is available in several different connection sizes. Different function modules in the ICV series offer you a very wide range of capacities and functions which can be installed in each valve body. The valves have direct weld connections allowing for high pressure and a more tight design compared to traditional flanged valves.

Product Highlights

  • Fast and easy handling, installation and service
  • Flexible setup
  • Direct weld eliminates pipe flanges
  • Low weight and compact design
  • Suitable for natural, high-pressure refrigerants, e.g. CO₂
  • Better pressure control for energy savings

Product types shown: 2