
Electric regulating valve, CCME 20
027H8829
Connection size [mm]: 20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Motor operated valves
027H8829
Product specifications
Characteristic | Value |
|---|---|
| Approval | ATEX - Cat. 3 - Zone 2CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection size [mm] | 20 mm |
| Connection standard | EN10220 |
| Connection type | Butt weld |
| Connection Weld size [in] | 3/4 in |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diff.press.setting range [bar] | 50.00 bar |
| Diff.press.setting range [psi] | 725.0 psi |
| Differential pressure [psi] | 725.000 psi |
| EU RoHS compliance | Out of scope |
| EX Sales text | -40C<ta<+60CII 3G Ex nA T6 |
| Further information | Weld Connection 3/4 in |
| Material Description | CCME 20 Electric reg. valve |
| Max. Working Pressure [bar] | 90.0 bar |
| Max. Working Pressure [psig] | 1305 psig |
| MaxOPD [bar] | 50.0 bar |
Characteristic | Value |
|---|---|
| MaxOPD [psig] | 725 psig |
| Packing format | Single pack |
| Product accessories | Electric valve accessories |
| Product description | Electric Expansion Valve |
| Product group | Press. and temp. regul. valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electric regulating valve |
| Product Type | CCME 20 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R290 |
| SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
| SCIP dossier product name | Solenoid coils |
| Serviceable | Electric valve spare parts |
| Temperature range [°C] [max] | 60 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 140 °F |
| Temperature range [°F] [min] | -40 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.621 Kilogram |
| Net weight | 2.062 Kilogram |
| Volume | 6.248 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428814546 |
| Proposition 65 | Cancer and Reproductive Harm |