Liquid level switch accessories, LLS 4000
084H6015
Used for product: LLS 4000, Packing format: Multi pack, Quantity per packing format: 32
084H6015
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 3/4 |
| Connection type | NPT |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | LLS 4000 Welding connector NPT 3/4 |
| Material Spec. | Steel |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Liquid level switch accessories |
| Product line | Industrial Refrigeration |
| Product name | Welding connector |
| Product Type | Accessory |
| Quantity per packing format | 32 pc |
| Type designation | Welding connector |
| Used for product | LLS 4000 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.23 Kilogram |
| Net weight | 0.13 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.315 Liter |
| EAN/UPC | 5715162493724 |