Electrical step thermostat, DSE
061G9085
Packing format: Multi pack, Quantity per packing format: 24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Pressure switches
061G9085
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DSE Electrical Step Thermostat 7040A43 |
| Packing format | Multi pack |
| Product accessories | No |
| Product group | Electronic controllers |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electrical step thermostat |
| Product Type | DSE |
| Quantity per packing format | 24 pc |
| Serviceable | No |
| Type designation | DSE-7040A43 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.475 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.781 Liter |
| EAN/UPC | 5702428276160 |