
Pressure switch, KP7W
060-544466
Differential [bar]: 4.2, Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 35
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: KP, KP / KPI
060-544466
Product specifications
Characteristic | Value |
|---|---|
| Alarm Signal | Rising |
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Ambient temperature range [°F] [max] | 149 °F |
| Ambient temperature range [°F] [min] | -13 °F |
| Approval | BVCCCCECMIMDNVEACGLLLC CDC EURO-TYSKLRLVDPEDRINARMRSRoHS Chinac CSA us |
| Burst pressure [bar] | 140.0 bar |
| Category | IV |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contact function | SPDT |
| Contact rating | AC15=10 A, 400 VAC1=16 A, 400 VAC3=16 A, 400 VDC13=12 W, 220 VLR=112 A, 400 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential [bar] | 4.20 bar |
| Differential [psi] [max] | 145.00 psi |
| Differential [psi] [min] | 58.00 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Rubber cable gland |
| Electrical connection size | 6-14 mm |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP44 |
| Enclosure rating Nema (~) | 2 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Factory setting [MPa] | 2.100 MPa |
| Factory setting [psig] | 304.6 psig |
| Fluid Group | 1 |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Lubricants compatibility | Oilfree applications |
| Material Description | KP7W Pressure Switch M/32 |
| Max. test pressure [bar] Pe | 35.0 bar |
| Max. test pressure [psig] | 510.0 psig |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 510 psig |
| Oil free refrigerants | R134aR513AR515B |
| Packing format | Multi pack |
| Pressure connection size | 6 mm |
| Pressure connection standard | EN 1254-1 |
| Pressure connection type | Solder, ODF |
| Pressure Male/Female | Female |
| Pressure sensing element | Bellows |
| Product accessories | Switches accessories |
| Product description | Pressure Switch |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KP7W |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0) |
| Refrigerants | R113R1233zd(E)R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513AR515B |
| Reset function | Auto |
| SCIP dossier no. | 1b8fc5ed-65e2-48fc-8738-8cce613a9786 |
| SCIP dossier product name | KP KPI |
| Serviceable | No |
| UL approval file name | E31024 |
| UL approved refrigerants | R113R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513AR515B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.408 Kilogram |
| Net weight | 0.373 Kilogram |
| Volume | 1.281 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162465158 |
| Proposition 65 | Cancer and Reproductive Harm |