
Pressure switch, KP17WB
060-549966
Differential left side [bar]: 1, Differential right side [bar]: 4, Contact function: SPDT+SPST(NO), Reset function, left side: Auto, Reset function, right side: Max convertible
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: KP
060-549966
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Ambient temperature range [°F] [max] | 149 °F |
| Ambient temperature range [°F] [min] | -13 °F |
| Application note | Not applicable for liquid line |
| Approval | CCCCECMIMDNVEACLLC CDC EURO-TYSKLVDPEDRINARMRSRoHS Chinac UL us UL873, CS C22.2 |
| Category | IV |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contact function | SPDT+SPST(NO) |
| Contact rating | AC15=10 A, 400 VAC1=16 A, 400 VAC3=16 A, 400 VDC13=12 W, 220 VLR=112 A, 400 VTerminal D: 50 VA, 400 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential left side [bar] | 1.00 bar |
| Differential left side [psi] | 14.5 psi |
| Differential right side [bar] | 4.0 bar |
| Differential right side [psi] | 58.0 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Rubber cable gland |
| Electrical connection size | 6-14 mm |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP44 |
| Enclosure rating Nema (~) | 2 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Factory set. left side [bar] | 1.0 bar |
| Factory set. left side [psig] | 14.5 psig |
| Factory set. right side [bar] | 27.0 bar |
| Factory set. right side [psig] | 392 psig |
| Fluid Group | 1 |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Lubricants compatibility | Oilfree applications |
| Material Description | KP17WB Pressure Switch I/32 |
| Max.test press.left side[bar] | 35 bar |
| Max.test press.right side[bar] | 35 bar |
| MWP left side [bar] Pe | 17.0 bar |
| MWP left side [psig] Pe | 245 psig |
| MWP right side [bar] Pe | 32.0 bar |
| MWP right side [psig] Pe | 464.0 psig |
| Oil free refrigerants | R134aR513AR515B |
| Packing format | Industrial pack |
| Pressure connection size | 6 mm |
| Pressure connection standard | DIN 8906 |
| Pressure connection type | Solder, ODF |
| Pressure Male/Female | Male |
| Pressure sensing element | Bellows |
| Product accessories | Switches accessories |
| Product description | Dual Pressure Control |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KP17WB |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0) |
| Refrigerants | R113R1233zd(E)R1234yfR1234yzR1234ze(E)R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR454CR455AR507AR513AR515B |
| Reset function, left side | Auto |
| Reset function, right side | Max convertible |
| SCIP dossier no. | 1b8fc5ed-65e2-48fc-8738-8cce613a9786 |
| Serviceable | No |
| UL approval file name | E31024 |
| UL approved refrigerants | R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513AR515B |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.506 Kilogram |
| Net weight | 0.461 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.703 Liter |
| EAN/UPC | 5715162432389 |