
Pressure switch, KP25
060-208866
Regulation left side [bar]Pe: -0.2 - 5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.4 - 2.2, Differential right side [bar]: 4, Contact function: SPDT, Reset function, left side: Auto, Reset function, right side: Max convertible
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: KP
060-208866
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 149 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CCCCEEACLLC CDC EURO-TYSKLVDRINARMRSRoHS Chinac UL us UL873, CS C22.2 |
| Cap. tube length fraction [in] | 36 in |
| Capillary tube length [mm] | 900 mm |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contact function | SPDT |
| Contact rating | 120Vac,16FLA,96LRA,3APilotDuty16 A resistive, single phase240 V AC, 8 FLA, 48 LRA240V dc,12W pilot duty(0.05 A)8 A resistive, single phaseExtra: 50VA,240V ac pilot duty |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential left side [bar] [max] | 2.20 bar |
| Differential left side [bar] [min] | 0.40 bar |
| Differential left side [psi] [max] | 32.0 psi |
| Differential left side [psi] [min] | 5.8 psi |
| Differential right side [bar] | 4.0 bar |
| Differential right side [psi] | 58.0 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Female |
| Electrical connection | Swivel cable connector |
| Electrical connection size | NPSM 1/2 - 14 |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP30 |
| Enclosure rating Nema (~) | 1 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
| Lubricants compatibility | Oilfree applications |
| Material Description | KP25 Pressure Switch M/32 |
| Max.test press.left side[bar] | 20 bar |
| Max.test press.right side[bar] | 35 bar |
Characteristic | Value |
|---|---|
| MWP left side [bar] Pe | 17.0 bar |
| MWP left side [psig] Pe | 245 psig |
| MWP right side [bar] Pe | 32.0 bar |
| MWP right side [psig] Pe | 465.0 psig |
| Oil free refrigerants | R134aR513AR515B |
| Packing format | Multi pack |
| Pressure connection size | 1/4 |
| Pressure connection standard | DIN 8912 |
| Pressure connection type | Flare nut |
| Pressure Male/Female | Female |
| Pressure sensing element | Bellows |
| Product accessories | Switches accessories |
| Product description | Dual Pressure Control |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KP25 |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R113R1233zd(E)R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513AR515B |
| Regulation left side [bar]Pe [max] | 5.00 bar |
| Regulation left side [bar]Pe [min] | -0.20 bar |
| Regulation left side range Pe | 6 inHg - 73 psig |
| Regulation right side [bar]Pe [max] | 32.0 bar |
| Regulation right side [bar]Pe [min] | 8.0 bar |
| Regulation right side [psig]Pe [max] | 464.0 psig |
| Regulation right side [psig]Pe [min] | 116.0 psig |
| Reset function, left side | Auto |
| Reset function, right side | Max convertible |
| SCIP dossier no. | b1323c86-8856-44cc-b1c6-6849abe37ee4 |
| SCIP dossier product name | KP/KPI pressure switch |
| Serviceable | No |
| UL approved refrigerants | R113R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513AR515B |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.675 Kilogram |
| Net weight | 0.595 Kilogram |
| Volume | 1.302 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428015349 |
| Proposition 65 | Cancer and Reproductive Harm |