Danfoss logo
MP54 / MP55 / MP55A-product-category

MP54 / MP55 / MP55A

MP54 and MP55 oil differential pressure switches are used as safety switches to protect refrigeration compressors against low lubricating oil pressure. If the oil pressure fails, the oil differential pressure switch stops the compressor after a certain time period. MP54 and MP55 are used in refrigerating systems using HCFC and non-flammable HFC refrigerants. MP55A is used in refrigerating systems with R717. MP55A can also be used in systems with HCFC and non-flammable HFC refrigerants. MP54 has a fixed differential pressure setting. It also incorporates a thermal time relay with a fixed release time setting. MP55 and MP55A have adjustable differential pressure and are available both with and without thermal time relay.

Features and benefits

  • Wide regulating range
  • Can be used for HCFC and non-flammable HFC refrigerants
  • Electrical connection at the front of the unit
  • Suitable for both alternating and direct current (AC and DC)
  • Screwed cable entry for cables from 6 – 14 mm diameter
  • Can be used for deep freeze, refrigeration and air conditioning plant
  • Small contact differential

MP differential pressure switches

Pressure controls for refrigeration compressors

KP pressure controls are optimized for food retail refrigeration applications providing the excellent protection against low suction pressure or high discharge pressure. KP pressure switches are used for starting and stopping refrigeration compressors and fans on air-cooled condensers. 

The Danfoss MP 54 and MP 55 oil differential pressure controls are used as safety switches to protect your refrigeration compressors against low lubricating oil pressure.

Product Highlights

  • High reliability both electrically and mechanically
  • Wide regulating range
  • Compact design
  • Long service life