
SGP 16s I, Sight glass, Solder, ODF, 5/8 in, Solder, ODF, 5/8 in
014L0069
Quantity per packing format: 28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SG / SGP
014L0069
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEAC |
| Approval file name | REF. LIQUID INDICATOR 76H4 |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EN13463-3 ignit. source assess | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Green: max moist con@25 °C | R22: 150 ppmR290: 25 ppmR600: 10 ppmR600a: 11 ppm |
| Green: max moist con@43 °C | R22: 250 ppmR290: 50 ppmR600: 28 ppmR600a: 30 ppm |
| Identical product | 014L0044 |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 5/8 in |
| Material Description | SGP 16s I Sight Glass M/28 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Moisture indicator | I indicator |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 5/8 in |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product accessories | No |
| Product group | Sight glasses |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass |
| Product Type | SGP 16s I |
| Quantity per packing format | 28 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9) |
| Refrigerants | R22R290R600R600a |
| SCIP dossier no. | 967c0700-c0a7-4862-a521-6146e31f5313 |
| SCIP dossier product name | SG & SGP with indicator |
| Serviceable | No |
| Temperature range [°C] [max] | 80 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 175 °F |
| Temperature range [°F] [min] | -58 °F |
| UL approval file name | REF. LIQUID INDICATOR 76H4 |
| UL approved refrigerants | R22 |
| UL evaluated | Yes |
| Yellow: min moist con@25 °C | R22: 300 ppmR290: 50 ppmR600: 20 ppmR600a: 22 ppm |
| Yellow: min moist con@43 °C | R22: 500 ppmR290: 100 ppmR600: 55 ppmR600a: 60 ppm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.212 Kilogram |
| Net weight | 0.186 Kilogram |
| Volume | 0.42 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428845502 |
| Proposition 65 | Cancer and Reproductive Harm |