
Refrigerant distributor, RD 79, 16 pc, 1 1/8 in, 1/4 in, 12.4 mm
069G501016
Type designation: RD79-L12,4-J16, Inlet connection type: Solder, ODM, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1/4 in, Number of holes: 16, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 12.4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RD
069G501016
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Body size | 79 |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Inlet connection type | Solder, ODM |
| Inlet size [in] | 1 1/8 in |
| Material Description | RD79-L12,4-J16 Ref. Distributor I/6 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| Nozzle size [mm] | 12.40 mm |
| Number of holes | 16 pc |
Characteristic | Value |
|---|---|
| Outlet size [in] | 1/4 in |
| Packing format | Industrial pack |
| Product group | Refrigerant distributors |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Refrigerant distributor |
| Product Type | RD 79 |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b7488640-0768-47c3-b4aa-4f0946b9a5dd |
| SCIP dossier product name | RD79 -2 |
| Type designation | RD79-L12,4-J16 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.86 Kilogram |
| Net weight | 0.86 Kilogram |
| Volume | 0.93 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422049531 |
| Proposition 65 | Cancer and Reproductive Harm |