
Hermetic bi-flow filter drier, DCB, Copper
023Z1438
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
023Z1438
Product specifications
Characteristic | Value |
|---|---|
| Acid capacity [g] | 4.51 g |
| Acid capacity [oz] | 0.159 oz |
| Activated alumina [%] | 20 % RH |
| Approval | UL |
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| Category | Art. 4, par. 3 |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Copper |
| Contains batteries | No |
| Core | Solid core |
| Core Size code | 30 cu.in. |
| Core type | Solid core |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drying Cap[Drops of Water]24°C | R134a: 643R290: 509R32: 541R404A: 669R407C: 624R410A: 582R507: 701 |
| Drying Cap[Drops of Water]52°C | R134a: 588R290: 407R32: 498R404A: 634R407C: 575R410A: 518R507: 631 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter application | Std Moisture & Acid Capacity |
| Flow Capacity KW | R134a: 40.0R290: 48.2R32: 61.0R404A: 28.2R407C: 41.0R410A: 41.7R507: 27.3 |
| Flow Capacity TR | R134a: 11.4R290: 13.7R32: 17.3R404A: 8.0R407C: 11.7R410A: 11.8R507: 7.8 |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Inlet 1 connection size [in] | 7/8 in |
| Inlet connection type | Solder, ODF |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | Biflow filter drier DCB 307S M/8 |
| Max. Working Pressure [bar] | 46.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 667 psig |
| Molecular sieve [%] | 80 % RH |
| Net volume [foz US] | 16.95 Fluid Ounce US |
| Net volume [l] | 0.501 L |
| Oil free refrigerants | R1234ze(E)R134aR513AR515A |
| Outlet 1 connection size [in] | 7/8 in |
| Outlet connection type | Solder, ODF |
| Packing format | Multi pack |
| Product description | Biflow filter drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hermetic bi-flow filter drier |
| Product Type | DCB |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR22/R407CR23R290R32R404AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600 |
| Serviceable | No |
| Shell volume [foz US] | 24.73 Fluid Ounce US |
| Shell volume [l] | 0.73 L |
| Solid core surface [cm2] | 275 cm² |
| Solid core surface [in2] | 42.60 in² |
| Solid core volume [cm3] | 204 cm³ |
| Solid core volume [in3] | 12.43 in³ |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DCB 307S |
| UL approval file name | SA6398 |
| UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.497 Kilogram |
| Net weight | 1.346 Kilogram |
| Volume | 2.108 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428105279 |
| Proposition 65 | Cancer and Reproductive Harm |