
System manager, AK-SM 820A
080Z4045
Function: Data Collection, Monitor.unit, Application area: Convenience Store, Enclosure rating IP: IP20, Controller type: System manager
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AK-SM 820A / AK-SM 850A / AK-SM 880A
Recommended replacement: 080Z4022
080Z4045
Product specifications
Characteristic | Value |
|---|---|
| Application area | Convenience Store |
| Approval | C UL US LISTEDC-TICKCE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Communication type | CANBUSETHERMODBUSRS485 |
| Contains batteries | No |
| Controller type | System manager |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital outputs (DO) [pc] | 2 pc |
| Display on front | Yes |
| Enclosure rating IP | IP20 |
| Frequency [Hz] | 50/60 Hz |
| Function | Data Collection, Monitor.unit |
Characteristic | Value |
|---|---|
| Further information | w. Display & touchscreen |
| Material Description | DEL AK-SM 820A Conv. No WiFi |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Single pack |
| Product group | Supervisory solutions |
| Product Language | ChineseCzechDanishDutchEnglishFrenchGermanHungarianItalianPolishPortugueseRussianSpanish |
| Product line | Electronic Controllers and Services |
| Product name | System manager |
| Product Type | AK-SM 820A |
| Quantity per packing format | 1 pc |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 100 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.397 Kilogram |
| Net weight | 1.725 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.246 Liter |
| EAN/UPC | 5715162499016 |