
Electron. control accessories, CTBL version CT-800A/4.0x4.0
CTB0800
Packing format: Single pack, Quantity per packing format: 1
CTB0800
Product specifications
Characteristic | Value |
|---|---|
| Application area | Energy metering |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Current Transducer |
| Material Description | CTBL version CT-800A/4.0x4.0 |
| Packing format | Single pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Current transformer |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 564 Gram |
| Net weight | 564 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.734 Liter |
| EAN/UPC | 5702428455794 |